Top metal baffle for TS IT Pro

Article number: DK 9982.267

Model No.: TS IT PRO TOP METAL BAFFLE 600W

Top metal baffle for TS IT Pro

Quantity PU *

* Packaging unit = 1 pc.

Article number
DK 9982.267
Model No.
TS IT PRO TOP METAL BAFFLE 600W
Description
For airflow management, separates hot/cold zones at top of enclosure, increases efficiencies. Attaches to the enclosure frame.
Material
Carbon steel
Color
RAL 9005
Black
Supply includes
Assembly components
Suitable for
Enclosure type: TS IT PRO
Width: = 600 mm
Packaging unit
1 pc(s)
EAN
92540
Documentation
Instructions