Human/Machine Interface

Signal Pillars

A selection of LED steady light component, LED flashing light component and Flashing light component in different colors can be selected.

Signal Pillars

Signal pillar 3-fold LED

Rittal offers a flexible range of signal pillars for every application to instantaneously detect faults and operating states in machines and automated processes. The ready-to-connect three-way LED signal system is ideal if three standard signal colors...

Signal Pillars

Signal pillar, modular IP 65

Configuration of up to five components with the same voltage, flashing and stroboscopic light element incl. lamp, suitable for direct use, components in a range of colors and voltages.

Signal Pillars

Mounting Components

For horizontal or vertical attachment to Comfort Panel or Optipanel housing panels, and other enclosures and surfaces.