Support for keyboards

Article number: SM 2383.000

Designed to allow for cable entry, rest for mouse pad (pivoted).

Quantity PU *

* Packaging unit = 1 pc.

Article number
SM 2383.000
Description
Prepared for: Cable entry, support for mouse pad, vertically hinged (SM 2383.020)
Material
Side parts: Carbon steel
front and rear: Extruded aluminum section
Surface finish
Side parts: Textured paint
front and rear: Natural anodized
Color
Side parts: RAL 7024
Supply includes
2 clamping levers
End stoppers
Cover plate
Cable entry grommet
Velcro strap
Keyboard dimensions
Width (max.): 473 mm ( 18" )
Depth (max.): 210 mm ( 8" )
Packaging unit
1 pc(s)
Weight/packaging unit
3.2 kg ( 7.1lb. )
EAN
4028177367647
Customs tariff number
94039010
ETIM 7.0
EC002620
ETIM 6.0
EC002620
eCl@ss 8.0/8.1
27189261
eCl@ss 6.0/6.1
27189261
Product description
SM Support for keyboards, up to WD: max. 473x210 mm
Certificates
NA
Documentation
Instructions