Component shelves, collapsible Carbon steel

Article number: TS 8018.860

Quantity PU *

* Packaging unit = 1 pc.

Material
Carbon steel, 2 mm
Surface finish
Dipcoat-primed and powder-coated, textured paint
Color
RAL 7035
Supply includes
Fasteners
Packaging unit
1 pc(s)
Weight/packaging unit
6.4 kg ( 14.1lb. )
EAN
85020
Datasheets
Graphics