Bolt down kit for TS IT Pro

Article number: DK 9982.293

Model No.: TS IT PRO BOLT DOWN KIT 600W

Provides anchoring of racks for TS IT Pro

Quantity PU *

* Packaging unit = 1 pc.

Article number
DK 9982.293
Model No.
TS IT PRO BOLT DOWN KIT 600W
Description
Front and rear bolt down brackets for securely attaching a TS IT Pro enclosure to the floor. Bracket is adjustable to accommodate the use of leveling feet. Front bracket blocks front to rear airflow under the rack.
Material
Carbon steel
Color
RAL 9005
Supply includes
Assembly components
Suitable for
Enclosure type: TS IT PRO
Width: = 600 mm
Packaging unit
1 Paar
EAN
92564
Documentation
Instructions