Perforex Milling Terminal MT 2201

Article number: AS 4055.925

The Perforex Milling Terminal MT 2201 features a wide workpiece holder as standard with two doors. Ideal for machining fully welded enclosures.

Quantity PU *

* Packaging unit = 1 pc.

Article number
AS 4055.925
Description
The Perforex Milling Terminal MT is a four-axis CNC machine and is used for modifying standard enclosures, and offers automatic machining of enclosure panels and housings, e.g. for holes, threading, and cut-outs. The Perforex Milling Terminal MT 2201 offers a wide workpiece fixture in the standard version with two doors. Ideal for machining fully-welded enclosures.
Benefits
Fast return on investment (ROI) and significantly enhanced competitiveness
Short throughput times with consistently high product quality
Data consistency due to network-based software
Easy to use with a clearly organized HMI and 24-inch screen
Automatic tool change and integrated tool length measurement
Tool-friendly machining due to minimum-quantity lubrication system and pressure plate
Automatic chip extraction when drilling and milling
The high-performance spindle allows fast, precise, reliable machining
Intuitive clamping system with pneumatic clamping device – optimized for enclosure components
Note
We reserve the right to make technical modifications
Interfaces
Rittal Panel Processing Center (RiPPC)
EPLAN Pro Panel
Rittal Configuration System
DXF data import
Machine options
Signal pillar 4055.954
Side access 4055.952
4055.951 support arm system
Clamping height extension 4050.035
2 additional zero points for multi-part machining 4050.111
Machine controller
Order control with Rittal Panel Processing Center (RiPPC)
Operation with Rittal HMI
Workshop programming
Safety Equipment
Safety fence according to DIN EN ISO
Optical protective device in front of and behind the machine
Safe braking of the axes even in the event of a power failure
Supply includes
The Perforex MT is configured for specific projects
Workable material
Aluminum
Steel
Stainless steel
Plastic
Copper
Note
We reserve the right to make technical modifications
Rated operating voltage
400 V, 3~, 50 Hz
  NPE 
Rated current max.
32 A
Control voltage (DC)
24 V
Compressed air connection
6 bar
Dimensions of clampable enclosure panels (W x H x D) max.
2300  x 1550  x 5 mm
Dimensions of clampable enclosure panels (W x H x D) min.
100  x 100  x 1,25 mm
Max. machinable area for enclosures (W x H)
2300  x 1600 mm
Max. workable area on panels (W x H)
2300 mm x 1700 mm
Dimensions of clampable enclosures (W x H x D) max.
2300  x 1600  x 2200 mm
Dimensions of clampable enclosures (W x H x D) min.
100  x 100  x 140 mm
Number of workstations
21
Dimensions (W x H x D)
5050  x 2400  x 4550 mm
Weight of workpiece, enclosure machining (max.)
300 kg
Weight of workpiece, panel machining (max.)
250 kg
Spindle power (max.)
11 kW
Spindle speed (max.)
21,000 rpm
Machining speed (max.)
1,500 mm/min
Machining accuracy
± 0.2 mm
Speed X/Y axis
60,000 mm/min
Speed Z-axis
12,000 mm/min
Packaging unit
1 pc(s)
Weight/packaging unit
2,700 kg ( 5,952.5lb. )
EAN
4028177965508
Customs tariff number
84571090
ETIM 7.0
EC000000
ETIM 6.0
EC000000
eCl@ss 8.0/8.1
36600890
eCl@ss 6.0/6.1
36600890