This item will be discontinued on: Jan 30, 2020
This item is being replaced by:
1090000
- Article number:
- AE 1090.500
- Material
- Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal - Surface finish
- Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure with hinged door(s), of all-round solid construction
Gland plate(s) in enclosure base
Mounting plate
Lock: 3 mm double-bit - Protection category NEMA
- NEMA 4
- Protection category to IEC 60 529
- IP 66
- IK Code
- IK08
- Dimensions
- Width: 600 mm
Height: 1,000 mm
Depth: 250 mm - Material thickness - door
- 2 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness of mounting plate
- 3 mm
- Dimensions mounting plate (W x H)
- 539 mm x 955 mm
- Number of doors
- 1
- Interchangeable door hinge
- Yes
- Number of locks
- 2
- Lock
- Lock version: Cam
Number of locks: 2
Lock insert: 3 mm double-bit - Gland plate
- Size: 5
Qty.: 1 - Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Weight/pack
- 41 kg
- Customs tariff number
- 94032080
- EAN
- 4028177252370
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
- AE Compact enclosure, WHD: 600x1000x250 mm, Sheet steel, with mounting plate, single-door, with two cam locks