- Article number:
- SZ 2309000
- Product description
- For fast, secure attachment of cable ducts, mounting plates, mounting angles on support rail 35/7.5 and 35/15 to EN 60 715.
- Benefits
- Simply pre-assemble the mounting clip on the part to be installed, then snap into position on the support rail.
- Material
- Spring plate
- Packs of
- 30 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.196 kg
- PCF per pack (cradle-to-gate)
- 0.8 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177020887
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Mounting clip, for support rail