- Article number:
- AX 2361010
- Product description
- The sloping protective roof reliably protects the enclosure from standing moisture and other soiling from above.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 240
- Supply includes
- Assembly parts
- Installation options
- May also be screw-fastened for dynamic loads
- Dimensions
- Height: 37 mm
- Type rating to 508A
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- To fit
- Enclosure type: AX
Width: = 300 mm
Depth: = 210 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.458 kg
- Customs tariff number
- 94039910
- EAN
- 4028177938113
- ETIM 9
- EC000744
- ETIM 8
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
AX Protective roof, for WD: 300x210 mm, stainless steel