- Article number:
- SM 2383030
- Product description
- Suitable for mounting TFTs with VESA 75/100. Adaptation up to 21" on attachment CP 40 (6501.070), attachment CP 60 for support arm connection 120 x 65 mm (6206.360), or vertical support arm via tilting adaptor +100°/-60° (6206.460).
- Material
- Sheet steel
- Surface finish
- Spray-finished
- Colour
- RAL 7024
- Dimensions
- Width: 477 mm
Height: 372 mm
Depth: 110.5 mm
- Packs of
- 1 pc(s).
- Net weight
- 3.033 kg
- Gross weight
- 3.233 kg
- PCF per pack (cradle-to-gate)
- 12.2 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177497146
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SM TFT holder, for TFTs up to 21", WHD: 477x372x110.5 mm