This item will be discontinued on: Dec 31, 2022
This item is being replaced by:
2565450
Gland plate with foam rubber cable clamp strip, for AX
Article number: SZ 2565.400
For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.
- Article number:
- SZ 2565.400
- Product description
- For feeding through pre-fabricated cables when the gland plate has already been fitted to the enclosure. Split gland plates can be sealed using movable plates with a foam rubber cable clamp strip.
- Material
- Gland plate: Sheet steel
- Colour
- RAL 7035
- Dimensions
- Width: 301 mm
Depth: 221 mm - To fit
- Enclosure type: AX
- Gland plate
- Size: 5
- Packs of
- 1 pc(s).
- Weight/pack
- 1.41 kg
- Customs tariff number
- 94039910
- EAN
- 4028177944602
- ETIM 7.0
- EC000211
- ECLASS 8.0
- 27142421
- Product description
- SZ Metal gland plate, for AX, with rubber cable clamp strip, WD: 301x221 mm, for gland plates size 5
- Documentation
- Info sheet