- Article number:
- AX 2583080
- Design
- For 8 seal inserts, small
- Product description
- For the universal use on all surfaces and walls, for feeding through pre-fabricated cables with connectors. Can also be mounted onto 24-pole or 16-pole connector cut-outs.
- Material
- Plastic
- Colour
- Black
- Supply includes
- Sealing frame
Locking frame
- Required cut-out
- 91 x 46 mm (16-pole)
- Dimensions
- Width: 126.08 mm
Depth: 70.08 mm
- IP protection category to IEC 60 529
- IP 66
- Packs of
- 1 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.12 kg
- Customs tariff number
- 39269097
- EAN
- 4028177939905
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
SZ Sealing frame, for cable entry, modular, for 8 seal inserts or, for connector cut-outs, 16-pole