- Article number:
- SK 3180.800
- Design
- Integral electric condensate evaporation
- Benefits
- Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
- The use of R-513A refrigerant makes them more environmentally friendly
- Multi-voltage capabilities and country-specific approvals support global usability
- Smart, simple monitoring via IoT interface
- User-friendly operation with the Rittal Scan & Service app
- Material
- Sheet steel
- Colour
- Enclosure: RAL 7035
Louvred grille: RAL 7012 - Supply includes
- Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Integral electric condensate evaporation - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 0.78 kW
Cooling output L35 L35/60 Hz: 0.78 kW
Cooling output L35 L50/50 Hz: 0.44 kW
Cooling output L35 L50/60 Hz: 0.44 kW - Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- Note
- Please observe the mounting instructions.
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Only suitable for use in semi-outdoor areas (see instructions for description)
- Note on Model No.
- Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V)
- Rated power input
- 0.56 kW
- Air throughput (unimpeded air flow)
- External circuit: 378 m³/h
Internal circuit: 378 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 1.9
Refrigeration factor L35 L35 (EER) 60 Hz: 1.9 - Design
- wall-mounted
- Dimensions
- Width: 300 mm
Height: 570 mm
Depth: 250 mm - Required mounting cut-out
- Cut-out width: 280 mm
Cut-out height: 550 mm - Protection category to IEC 60 529
- Internal circuit IP 55
- Protection category NEMA
- UL Type 3R/12
- Refrigerant/cooling medium
- Refrigerant: R-513A
Quantity: 0.19 kg
Global Warming Potential (GWP): 631
CO₂ equivalent (CO₂e): 0.12 t - Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...60 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Heat pipe operating temperature range
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.41 kW
Power consumption L35 L35/60 Hz: 0.41 kW
Power consumption L35 L50/50 Hz: 0.49 kW
Power consumption L35 L50/60 Hz: 0.49 kW - Permissible operating pressure (p. max.)
- 35 bar
- Packs of
- 1 pc(s).
- Weight/pack
- 15.3 kg
- Customs tariff number
- 84158200
- EAN
- 4028177966833
- ETIM 8
- EC000855
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK wall-mounted cooling unit Blue e+ S, 0.78 kW, 110-240 V, 1~, 50-60 Hz, sheet steel, WHD: 300 x 570 x 250 mm
3184800
Wallmounted cooling unit Blue e+ S
Blue e+ S cooling units with proven Blue e+ technology
offer the world's highest energy efficiency.
This is also associated with the reduction of the CO2 footprint of
machines and systems.
Benefits:
Contribution to climate-neutral production thanks to average energy
savings of 75% and reduction of CO2 footprint.
Increased environmental friendliness through use of refrigerant R-513A.
Worldwide usability due to multi-voltage capability and country-specifi
approvals.
Intelligent and easy monitoring via IoT interface.
Convenient operation with Rittal Product Scan & Service App.
Total cooling output L35 L35 50/60 Hz: 0,78 kW / 0,78 kW
Total cooling output L35 L50 50/60 Hz: 0,44 kW / 0,44 kW
Power consumption L35 L35 50/60 Hz: 0,41 kW / 0,41 kW
Power consumption L35 L50 50/60 Hz: 0,49 kW / 0,49 kW
Rated power input: 0,56 kW
Rated operating voltage: 110 V - 240 V, 1~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 300 x 570 x 250 mm
Material: Sheet steel
Colour: Housing: RAL 7035 / Louvre grille: RAL 7012
Refrigeration factor L35 L35 (EER) 50 Hz: 1,9
Refrigerant / Quantity: R-513A / 0,19 g
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Protection category NEMA: UL Type 3R/12
Weight: 15,3 kg
Note: With integrated condensate evaporation
Wallmounted cooling unit Blue e+ S
Blue e+ S cooling units with proven Blue e+ technology
offer the world's highest energy efficiency.
This is also associated with the reduction of the CO2 footprint of
machines and systems.
Benefits:
Contribution to climate-neutral production thanks to average energy
savings of 75% and reduction of CO2 footprint.
Increased environmental friendliness through use of refrigerant R-513A.
Worldwide usability due to multi-voltage capability and country-specifi
approvals.
Intelligent and easy monitoring via IoT interface.
Convenient operation with Rittal Product Scan & Service App.
Total cooling output L35 L35 50/60 Hz: 0,78 kW / 0,78 kW
Total cooling output L35 L50 50/60 Hz: 0,44 kW / 0,44 kW
Power consumption L35 L35 50/60 Hz: 0,41 kW / 0,41 kW
Power consumption L35 L50 50/60 Hz: 0,49 kW / 0,49 kW
Rated power input: 0,56 kW
Rated operating voltage: 110 V - 240 V, 1~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 300 x 570 x 250 mm
Material: Sheet steel
Colour: Housing: RAL 7035 / Louvre grille: RAL 7012
Refrigeration factor L35 L35 (EER) 50 Hz: 1,9
Refrigerant / Quantity: R-513A / 0,19 g
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Protection category NEMA: UL Type 3R/12
Weight: 15,3 kg
Note: With integrated condensate evaporation