- Article number:
- SK 3241.900
- Product description
- Blue e+ fan-and-filter units achieve maximum air throughput because they use pleated filters as standard. Wide-range input (100-240 V) enables worldwide use. Activation and monitoring via a Modbus interface supports exclusive features (automatic filter cleaning, filter maintenance display, emergency cooling function)
- Benefits
- Maximum air throughput via pleated filter included in the delivered state
- Wide-range input 100 – 240 V
- IoT link enables exclusive features such as automatic filter cleaning, filter maintenance display, emergency cooling function
- Easy filter changes, thanks to a new opening mechanism on the louvred grille
- Faster installation on the enclosure with optimised detent hooks
- Diagonal fan technology achieves more even and constant ventilation of the enclosure, thanks to improved pressure stability
- Tool-free assembly
- Colour
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Diagonal, EC motor
- Air throughput, unimpeded airflow (with chopped-fibre filter)
- At 50 Hz: 225 m³/h
- Air throughput, unimpeded airflow (with pleated filter)
- At 50 Hz: 272 m³/h
At 60 Hz: 272 m³/h
- Air throughput with matching outlet filter including chopped-fibre filter
- At 50 Hz: 173 m³/h
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Power consumption Pel
- At 50 Hz: 19.8 W
- Rated current max.
- At 50 Hz: 0.3 A
- Dimensions
- Width: 255 mm
Height: 255 mm
Depth: 137.5 mm
- Installation depth
- 116.5 mm
- Mounting cut-out
- Cut-out width: 224 mm
Cut-out height: 224 mm
- IP protection category to IEC 60 529
- IP54 with chopped-fibre filter/pleated filter
- IP55 with pleated filter and absorber mat
- IP56 with chopped-fibre filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 12 with chopped-fibre filter/pleated filter
- Type 3, 3R, 4, 4X with chopped-fibre filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Operating temperature range
- -25 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Noise level
- At 50 Hz: 54 dB(A)
- Interfaces
- 0 - 10 V/PWM input
- Speed output
- Floating fault signal contact
- RS485 (ModBus)
- Weight/pack
- 1.77 kg
- Packs of
- 1 pc(s).
- Customs tariff number
- 84145915
- EAN
- 4028177997998
- ETIM 8
- EC000320
- ETIM 7.0
- EC000320
- ECLASS 8.0
- 27180716
- Product description
-
SK Blue e+ fan-and-filter unit, EC technology, 272 m³/h, 100 V – 240 V, 1~, 50 Hz/60 Hz, WxHxD 255 x 255 x 137.5 mm, RAL 7035