Standard light

Article number: SZ 4138.350

Supply voltage: 120 V AC 60 Hz, 230 V AC 50 Hz

Article number:
SZ 4138.350
Design
with door-operated switch
Supply includes
Standard light
Light
Assembly parts
Integral door-operated switch
Power consumption
30 W
Ballast
Magnetic ballast
Connection options
Power supply via connectors
Through-wiring (creating rows of lights)
Integral door-operated switch
Yes
Light
Fluorescent lamp, base G13
Protection class
I (PE conductor)
Switch (type)
Integral, on/off/door-operated switch mode
Light – installation type
Screw-fastening
Rated impulse withstand voltage, phase to earth
1500 V AC
Rated impulse withstand voltage, phase to phase
1000 V AC
Rated insulation voltage
500 V DC/1s
Installation options
TS horizontal section of the roof frame: direct
TS, SE vertical section: with TS adaptor bracket
SE sections at the front and rear of the roof frame: with TS adaptor bracket
SE extrusions at the side of the roof frame: direct
Dimensions
Width: 987 mm
Height: 117 mm
Depth: 50 mm
Operating temperature range
-15 °C...45 °C
Sockets
D, earthing-pin (type F, CEE 7/4)
Storage temperature range
-20 °C...70 °C
Rated operating voltage
230 V, 1~, 50 Hz
Socket version
D, earthing-pin (type F, CEE 7/4)
Packs of
1 pc(s).
Weight/pack
2.78 kg
Customs tariff number
94054990
EAN
4028177320734
ETIM 7.0
EC000321
ECLASS 8.0
27189241
Product description
SZ Standard light, WHD: 987x117x50 mm, 30 W, 230 V, 50 Hz, with door-operated switch, with earthing-pin socket
Declarations
Declaration of conformity
Documentation
Instructions