Castor module for VX, VX IT

Article no.: VX 5301516

For easy movement directly at the point of use, even with fully configured enclosures.

Article no.:
VX 5301516
Supply includes
1 transport module with 2 castors
1 transport module with 2 castors, fixed
Assembly parts
Dimensions
Width: 556 mm
Height: 82.5 mm
Depth: 203 mm
Assembly instruction
The base area must be open at the mounting points
To fit
Enclosure type: VX: = 600 mm
Enclosure type: VX IT
Load capacity
Max. admissible load: Static 15,000 N
Max. admissible load: Dynamic 10,000 N
Note
The maximum admissible load capacity (dynamic) of 10,000 N refers to rolling over flat ground.
Packs of
1 pc(s).
Net weight
10 kg
Gross weight
10.3 kg
Customs tariff number
83024900
EAN
4028177952492
ETIM 9
EC002621
ECLASS 8.0
27189262
Product description
Castor module for VX IT, for W: 600 mm, for easy movement directly at the point of use, for mounting directly on the enclosure.
Documentation
Further instructions
Instructions
Castor module for W: 600 mm
For easy movement on site, can be mounted directly on the IT rack.
Scope of delivery:
1 transport module with 2 castors
1 transport module with 2 baying clamps, fixed
Assembly parts