Cross-member for VX IT 482.6 mm (19") mounting angles

Article number: VX_IT 5302167

For depth- and width-variable mounting of 482.6 mm (19") mounting angles, standard, in 800 mm wide VX IT network/server enclosures.

Article number:
VX_IT 5302167
Design
for VX IT 482.6 mm (19") mounting angles, standard
Product description
For width-variable mounting of standard 482.6 mm (19") mounting angles in 800 mm wide VX IT network/server enclosures.
Benefits
Symmetrical or asymmetrical installation supported
More space for cable routing or integration of a Liquid Cooling Unit (LCU) with one-sided, asymmetrical (laterally offset) installation
Ideal for integrating 482.6 mm (19") mounting angles for alternative installation with 21", 23", or 24" components
To boost the energy efficiency of an integral rack climate control system, the surrounding area around the 482.6 mm (19") mounting level can be covered with air baffle plates, enabling the more selective use of the cooling airflow and minimising exhaust airflows
Material
Sheet steel
Surface finish
Spray-finished
Colour
RAL 9005
Supply includes
Assembly parts
Load capacity
4000 N
Assembly instruction
It is attached directly onto the enclosure frame
For screw-fastening the mounting angles to the cross members, a mounting bracket for VX IT 482.6 mm (19") mounting angles 5302169 is additionally required.
To fit
Width: = 800 mm
Packs of
2 pc(s).
Net weight
3.6 kg
Gross weight
3.82 kg
PCF per pack (cradle-to-gate)
14.6 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177955615
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Cross-member, for VX IT mounting angles, standard, 482.6 mm (19"), for depth- and width-variable mounting in 800 mm wide racks
Documentation
Info sheet