- Article number:
- DK 5501900
- Product description
- For accommodation of small equipment and other accessories within a partitioned 482.6 mm (19") installation level. The small equipment box contains an adjustable mounting base which can be used to further sub-divide the box.
- Material
- Sheet steel
Brush strip: Plastic, UL 94-HB
- Surface finish
- Spray-finished
- Colour
- RAL 9005
- Supply includes
- Small equipment box with brush strip
1 shelf
- Load capacity
- 200 N surface load, static
- Contact surface
- Width: 405 mm
Depth: 300 mm
- Dimensions
- Width: 427 mm
Height: 170 mm
Depth: 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 9.7 kg
- Gross weight
- 9.85 kg
- Customs tariff number
- 94032080
- EAN
- 4028177806337
- ETIM 9
- EC002713
- ECLASS 8.0
- 27180101
- Product description
-
DK 19"-Small components box, shielded, 4 U, for one pair of 482.6 mm (19") mounting angles, Sheet steel