- Article number:
- CP 6212540
- Design
- For mounting
Comfort Panel from a front panel width of 247 mm and installation depth of 152 mm
Optipanel from a front panel width of 220 mm and installation depth of 150 mm
Sheet steel from 135 mm installation depth
For mounting on support arm system components
Attachment CP 60/120 for support arm connection Ø 130 mm, 6206.320, 6212.320
Coupling CP 60/120/180 for support arm connection Ø 130 mm, 6206.300, 6212.300, 6218.300
Angle coupling 90°, system 60/120 for support arm connection Ø 130 mm, CP 6206.380, 6212.380
Tilting adaptor 10°, system 60/120 for support arm connection Ø 130 mm, CP 6206.400
Tilting adaptor ±45°, system 60/120 for support arm connection Ø 130 mm, CP 6206.420
- Benefits
- For easy location of the command panel onto the support arm or pedestal
- More space for cable entry
- Material
- Connection plate: Cast aluminium
Reinforcement plate: Sheet steel, 6 mm
- Colour
- RAL 7035
- Supply includes
- Reinforcement plate
Seals
Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.604 kg
- Customs tariff number
- 76169990
- EAN
- 4028177684232
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Connection plates, with reinforced plate CP 120/60, for support arm connection Ø 130 mm