- Article number:
- DK 7688000
- Product description
- For mounting 482.6 mm (19") components in DK PS network and server enclosures and in CS New Basic outdoor enclosures. The mounting angles are depth-adjustable on a 25 mm pitch pattern. A depth stay is required to attach the mounting angles.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Units
- 24 U
- Installation dimensions
- Installation depth for components: 482.6 mm
Installation width for components: 19"
- To fit
- Enclosure type: CS basic enclosures
DK PS
Height: = 1,200 mm
- Packs of
- 2 pc(s).
- Net weight
- 2.494 kg
- Gross weight
- 2.693 kg
- PCF per pack (cradle-to-gate)
- 10.3 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177133341
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
DK 482.6 mm (19") mounting angles, 24 U, For H: 1200 mm