- Article number:
- DK 7828081
- Design
- for the inner attachment level
- Product description
- For cable routing on the enclosure frame. The cables may be attached to the cable clamp rails with cable ties or nylon loops. The cable clamp rails are easily located onto the frame section of the enclosure frame or mounting frame, and may additionally be secured with a screw.
- Applications
- On the TS frame
- between the mounting angles of the TS IT in the enclosure depth
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
TS IT
Width: 800 mm
Depth: 800 mm
- Suitable for width
- 800 mm
- Packs of
- 4 pc(s).
- Net weight
- 1.36 kg
- Gross weight
- 1.5 kg
- Customs tariff number
- 73269098
- EAN
- 4028177235090
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable clamp rail, For the inner mounting level, For WxD: 800 mm