- Article number:
- DK 7828121
- Design
- for the inner attachment level
- Product description
- For cable routing on the enclosure frame. The cables may be attached to the cable clamp rails with cable ties or nylon loops. The cable clamp rails are easily located onto the frame section of the enclosure frame or mounting frame, and may additionally be secured with a screw.
- Applications
- On the TS frame
- between the mounting angles of the TS IT in the enclosure depth
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- To fit
- Enclosure type: TS
TS IT
Width: 1,200 mm
Depth: 1,200 mm
- Suitable for width
- 1,200 mm
- Packs of
- 4 pc(s).
- Net weight
- 2.076 kg
- Gross weight
- 2.277 kg
- Customs tariff number
- 73269098
- EAN
- 4028177517790
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
TS Cable clamp rail, For the inner mounting level, For WxD: 1200 mm