Mounting bracket for air circuit-breaker support rail

Article no.: SV 9683326

For attaching the air circuit-breaker support rail.

Article no.:
SV 9683326
Product description
For attaching the air circuit-breaker support rail to the enclosure section or compartment side panel.
Material
Sheet steel, 2.5 mm
Surface finish
Zinc-plated
Supply includes
Assembly parts
To fit
Depth: = 600 mm
Packs of
2 pc(s).
Net weight
3.4 kg
Gross weight
3.646 kg
PCF per pack (cradle-to-gate)
14 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73182900
EAN
4028177937512
ETIM 9
EC002270
ECLASS 8.0
27400613
Product description
SV air circuit mounting bracket for VX (depth 600 mm)
Documentation
Instructions