- Article number:
- SV 9683783
- Product description
- Support frame set for accepting DIN rail-mounted devices (e.g. MCBs). The support rails are fastened with two mounting brackets to the compartment side panel. The cover is fastened to the support frame with knurled screws. In combination with functional space dividers, partial mounting plates and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
- Material
- Support frame: Sheet steel, zinc-plated, passivated, 1.5 mm
Cover: Sheet steel, spray finished, 1.5 mm
- Supply includes
- Support rails
2 mounting brackets
1 cover with cut-out
Assembly parts
- For compartment height
- 300 mm
- To fit
- Width: = 800 mm
- No. of pitch units 17.5 mm
- 2 x 36
- Packs of
- 1 pc(s).
- Net weight
- 4 kg
- Gross weight
- 4.3 kg
- PCF per pack (cradle-to-gate)
- 16.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177937338
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Support frame, for DIN rail-mounted devices, 2 x 24 pitch units, WH: 700x295 mm, for VX (W: 800 mm)