Ground plinth for multifunctional enclosures

Article number: SZ 9765.248

Stainless steel ground plinth for multifunctional enclosures.

Article number:
SZ 9765.248
Material
Stainless steel 1.4016 (AISI 430)
Surface finish
Enclosure: Powder-coated, UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Assembly parts
Dimensions
Width: 1,000 mm
Height: 660 mm
Depth: 500 mm
To fit
Enclosure type: MFG 8
Packs of
1 pc(s).
Weight/pack
31 kg
Customs tariff number
94039910
EAN
4028177686724
Product description
SZ Ground plinth for multifunctional enclosure MFG 8, for W: 1000 mm, D: 500 mm, stainless steel
Ground Plinth for MFC 8

Plinth system for outdoor installation, consisting of
Basic housing, and 4x base feets.
Housing and base feet made of 2 mm stainless steel 1.4016.
Completely powder coated in
RAL 7035 pure polyester.
Material: stainless steel 1.4016
Surface: powder coated in RAL 7035, pure polyester
Dimensions: WHT 1000x 600 x 500
Brand: Rittal
Type: earth base for MFC 8 or equivalent
Manufacturer: Rittal GmbH & Co. KG