- Article number:
- DK 7450.035
- Product description
- To accommodate differently sized splicing cassettes with variable cassette accommodation. Up to 8 splicing cassettes may be fitted in one holder. The splicing cassette holder can be flexibly secured to any mounting surface, and is particularly suitable for retro-fitting in small fibre-optic distributors without patch panels.
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Holder with threaded bolts
Variable bracket
Cassette cover
Knurled nut
Assembly parts - Dimensions
- Height: 93 mm
- Dimensions
- Thread length: 85 mm
- Packs of
- 1 pc(s).
- Weight/pack
- 0.29 kg
- Customs tariff number
- 94039910
- EAN
- 4028177167803
- ETIM 7.0
- EC002066
- ECLASS 8.0
- 27149290
Splicing cassette holder
The adjustable splicing cassette holder can hold
differently sized splicing cassettes.
Up to eight splicing cassettes can be mounted on one
holder using threaded bolts. The splicing cassette
holder can be fixed to a small fibre-optic distributor
or any other mounting surface.
Material: Sheet steel
Spray finish: RAL 7035
The adjustable splicing cassette holder can hold
differently sized splicing cassettes.
Up to eight splicing cassettes can be mounted on one
holder using threaded bolts. The splicing cassette
holder can be fixed to a small fibre-optic distributor
or any other mounting surface.
Material: Sheet steel
Spray finish: RAL 7035