This item will be discontinued on: Apr 30, 2019
- Article number:
- DK 7552.002
- Design
- SSC view 8 USB
- Product description
- With this ultra-compact KVM switch for mounting behind a Rittal monitor/keyboard unit, space-saving server administration becomes possible in any IT rack. With the SSC view 8, computers are connected via PS/2 or USB for keyboard and mouse, and VGA for video. Processor-controlled keyboard and mouse emulation for each channel ensures fault-free booting and reliable switching between the connected computers. Because the recooling systems may be mounted on the wall, there is no additional floor space required.
- Material
- Sheet steel
- Surface finish
- Powder-coated
- Colour
- RAL 9006
- Supply includes
- SSC view 8 USB
VGA/PS/2 connection cable, 0.3 m, 2xPS/2 and DB15 (VGA) connector at both ends
Connection cable, 0.3 m - Power consumption (approx.)
- 10 W
- Bandwidth
- 200 MHz
- Interface sonsole
- VGA (D-Sub HD 15-pole)
- PS/2
- 1 x USB
- Interface computer
- VGA (D-Sub HD 15-pole)
- PS/2
- 1 x USB
- Voltage supply
- 12 V DC (from monitor/keyboard unit)
- Number of users with password protection
- 1
- Number of computers in stand-alone mode
- 8
- Autoskip
- Yes
- Autoscan
- Yes
- Hotkeys for computer selection
- Yes
- Video resolution max
- 1280 x 1024 @ 85 Hz
- OSD display of channels used
- Yes
- OSD menu with mouse operation (English)
- Yes
- OSD superimposed on computer screen (may be de-activated)
- Yes
- Port and system support
- 2 x PS/2 (lockable)
- 1 x USB
- Cable to computer or to SSC Connect
- VGA (HD 15-pole)
- Dimensions
- Width: 482.6 mm
Height: 44 mm
Depth: 140 mm - Cable length (max.) SSC to computer (optimum)
- 4 m
- Operating temperature range
- 5 °C...45 °C
- Packs of
- 1 pc(s).
- Weight/pack
- 2.611 kg
- Customs tariff number
- 84718000
- EAN
- 4028177597617
- ETIM 7.0
- EC000312
- ECLASS 8.0
- 19051107
- Product description
- DK KVM switches SSC view, WHD: 482.6 mm (19")x1 Ux140 mm, SSC view 8 USB