Network racks TE 7000

Article number: TE 7000.530

TE 7000 IT enclosure, prepared for the individual interior installation.

Article number:
TE 7000.530
Benefits
No frame structure
Optimum accessibility
Readily dismantled and therefore easily installed
Material
Sheet steel
Glazed door: Single-pane safety glass, 4 mm
Surface finish
Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated
Colour
RAL 7035
Supply includes
Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Glazed door at the front, incl. 130° hinge, recessed handle and security lock 3524 E
Sheet steel door at the rear, including 130° hinge, security lock 3524 E
Side panels, lockable, including security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including brush strip for cable entry and concealed cut-out for optional fan.
Levelling feet, M10 (supplied loose)
Spacers, 20 mm (supplied loose) to raise the roof
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 800 mm
Units
42 U
Units
42 U
Distance between levels as delivered
495 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
123.4 kg
EAN
4028177426818
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TE Network enclosure TE 7000, WHD: 800x2000x800 mm, With glazed door
Documentation
Instructions
Network enclosure TE 7000
Screw-fastened, dismantling enclosure construction based on a
self-supporting 482.6 mm (19.) mounting profile which also acts as the
enclosure frame.
Modular roof and bottom frame connected to a supporting rack via
imperial mounting frames. Plug-type, lockable side panels including
security lock 3524E.
Glazed door at the front, with 4 mm safety glass, sheet steel door at
the rear. Both including two-point locking rod, handle tray, safety lock
3524E, may be replaced by an Ergofrom-S handle for optionally
integrating a semi-cylinder. Door hinges may be swapped, door opening
angle 130°. Roof plate with integral brush strip, fan unit ready for
connection including thermostat control may be retrofitted optionally.
Interior installation is via two depth-adjustable 482.6 mm (19.)
mounting frames with integral 25 mm system holes. The distance between
the 482.6 (19.) angles is freely selectable.
Maximum load capacity of one mounting level is 200 kg, i.e. max. 400 kg
for each rack.
The enclosure is bayable. A base/plinth may be mounted optionally.
Supply includes: enclosure including levelling feet and spacers for
raising the roof.
Material: sheet steel
Surface finish: powder-coated in RAL 7035
Dimensions: WxHxD: 800x2000x800 mm
Available mounting height: 42 U
Protection category: IP 20