Side panel for TE 7000

Article number: TE 7000.653

Side panels, for TE.

Article number:
TE 7000.653
Product description
Simple assembly with insertion aid at the bottom and lock at the top. Earthing bolt with contact lug.
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Security lock 3524 E
To fit
Enclosure type: TE 7000
Height: 2,000 mm
Depth: 1,000 mm
IP protection category to IEC 60 529
IP 20
Basic material
Sheet steel
Packs of
2 pc(s).
Weight/pack
33.5 kg
EAN
4028177471733
ETIM 7.0
EC002524
ECLASS 8.0
27182101
Product description
TE Side panel, For TE, HxD: 2000x1000 mm, RAL 7035
Plug-in side panels, including 3524 E security lock
for W x D = 2000 x 1000 mm

Material: Sheet steel, electrophoretic
dipcoat-primed, powder-coated
Colour: RAL 7035
Protection category: IP 20