This item will be discontinued on: Jan 20, 2021
- Article number:
- DK 5502.310
- Product description
- To completely cover the open base assembly in one piece. Perforated over the entire surface. This allows cold air to flow in from the base or base/plinth area. This ensures the inflow of cold air, particularly in enclosures with rack climate control. With a brush strip at the rear for user-friendly cable entry from below across the entire enclosure width. Integral guides permit simple accommodation of a filter mat, which is also readily replaced.
- Material
- Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic - Surface finish
- Zinc-plated
- Supply includes
- Gland plate, one-piece, vented, with cable entry at the rear
Filter mat
Assembly parts - To fit
- Enclosure type: TS IT
Width: 800 mm
Depth: 600 mm - Packs of
- 1 pc(s).
- Weight/pack
- 4.66 kg
- ETIM 7.0
- EC002620
- ECLASS 8.0
- 27189261
- Product description
- DK Gland plate, one-piece, vented, WxD: 800x600 mm, For TS, TS IT
- Documentation
- Info sheet