Gland plate, one-piece, vented for TS IT, TX CableNet

Article number: DK 5502.370

Potential equalisation is provided via assembly components and earthing points. The gland plate set is used to conceal the entire base opening.

Article number:
DK 5502.370
Product description
To completely cover the open base assembly in one piece. Perforated over the entire surface. This allows cold air to flow in from the base or base/plinth area. This ensures the inflow of cold air, particularly in enclosures with rack climate control. With a brush strip at the rear for user-friendly cable entry from below across the entire enclosure width. Integral guides permit simple accommodation of a filter mat, which is also readily replaced.
Material
Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic
Surface finish
Zinc-plated
Supply includes
Gland plate, one-piece, vented, with cable entry at the rear
Filter mat
Assembly parts
To fit
Enclosure type: TS IT
TX CableNet
Width: 800 mm
Depth: 1,200 mm
Packs of
1 pc(s).
Weight/pack
9.56 kg
Customs tariff number
73269098
EAN
4028177707856
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
DK Gland plate, one-piece, vented, with cable entry at the rear, incl. filter mat, for TS IT, CableNet, WxD: 800x1200 mm
Documentation
Info sheet
Grand plate, one-piece, vented,
With cable entry at the rear
For TS, TS IT, TX CableNet
WxD: 800 x 1200 mm
Sheet steel
Brush strip: Plastic, UL 94-HB
Filter mat: Foamed plastic