This item will be discontinued on: Jan 20, 2021
This item is being replaced by:
5309190
Network/server enclosure TS IT with glazed door, IP 55, empty enclosure
Article number: DK 5509.790
TS IT, sealed, for direct enclosure-specific climate control. Available without 482.6 mm (19") interior installation as an empty enclosure for individual configuration in a range of size variants, and with a protection category of up to IP 55.
- Article number:
- DK 5509.790
- Material
- Sheet steel
Aluminium - Surface finish
- Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated - Colour
- Enclosure frame and panels: RAL 7035
- Supply includes
- TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front (180°)
Sheet steel door at the rear, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Roof plate, one-piece, solid
Base tray with gland plate, multi-piece, solid
Baying seal and sealing kit for gland plates (supplied loose)
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet - Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm - Design doors
- Sealed, IP 55
- 482.6 mm (19") level(s) version
- Without 482.6 mm (19") interior installation
- Protection category to IEC 60 529
- IP 55 only in conjunction with baying seal or screw-fastened side panels
- Note
- Depending on how and where it is sited, the door opening angle may vary for selected applications
- For enclosures with height and depth 2000 x 1200 mm / 2200 x 1000 mm / 2200 x 1200 mm, the matching side panels are optionally available and are supplied fitted to the enclosure
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Weight/pack
- 104 kg
- EAN
- 4028177703117
- ETIM 7.0
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- TS IT, without 482.6 mm (19") interior installation, glazed door, WHD: 800 x 2000 x 1000 mm, 42 U, IP 55
TS IT 5509.790
TS IT network server enclosure
for protected siting of components - protection
category (IP 55)
IT rack with increased protection category, glazed
door at the front, one-part solid sheet steel door at
the rear. Empty enclosure without interior
installation.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it
against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Glazed front door with viewing panel made from 3 mm
single-pane safety glass (ESG), framed in a frame of
aluminium sections, with foamed-in seal,
Sheet steel door, one-part, solid (IP 55) for
protected siting of components against any poor
ambient conditions.
Doors with foamed-in seal, four-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E. Hinges, with captive hinge pins,
hinge opening angle with stand-alone siting on both
sides 180°. Door hinging may be swapped from right to
left without dismantling locking rods.
One-part solid screw-fastened roof plate with
all-round foamed-in seal. For supporting the passive
ventilation it is possible to raise the roof plate
optionally by means of spacers.
Base frame with base tray and multi-piece solid gland
plate. Sealing kit for gland plates and baying seal
(IP 55) supplied loose.
Pre-configured with two punched sections without
mounting flange on the inner mounting level, in the
enclosure depth, as shipping brace or as a basis for
further population.
All panels have automatic potential equalisation and
are prepared for attachment of earthing straps.
482.6 mm (19") assembly parts and complete earthing
kit supplied loose.
Supply includes earthing kit and central earth
connection.
Side panels are not included with the supply.
One-part screw-fastened variant (IP 55), available
from the accessories range or as complete delivery
(enclosure incl. screw-fastened side panels).
Material: Sheet steel, aluminium
Surface finish: Panels, doors, RAL 7035
Approvals: IP 55 to IEC 60529
Dimensions (WxHxD): 800x2000x1000 mm
Model No.: TS IT 5509.790
Manufacturer: Rittal GmbH & Co. KG
TS IT network server enclosure
for protected siting of components - protection
category (IP 55)
IT rack with increased protection category, glazed
door at the front, one-part solid sheet steel door at
the rear. Empty enclosure without interior
installation.
Pre-configured IT rack consisting of torsionally
stiff, welded symmetrical frame of rolled 16-fold
vertical sections connected with two horizontal frames
of rolled 9-fold sections with integral channel for
accommodating the side panel seal and protecting it
against possible effect of aggressive media.
All frame sections, with integral system punchings on
a 25 mm DIN pitch pattern, allow convenient interior
installation by simple fitting and securing of
equipment. All sections have chamfered edges. The
vertical frame sections have two depth/width -
recessed mounting levels each, which can individually
be used for flexible attachment of the installation
components.
Enclosures are bayable on all sides: on the left,
right, front and rear, at the top or round corners.
Glazed front door with viewing panel made from 3 mm
single-pane safety glass (ESG), framed in a frame of
aluminium sections, with foamed-in seal,
Sheet steel door, one-part, solid (IP 55) for
protected siting of components against any poor
ambient conditions.
Doors with foamed-in seal, four-point locking rod,
comfort handle for semi-cylinder (30/10) mm, with
security lock 3524 E. Hinges, with captive hinge pins,
hinge opening angle with stand-alone siting on both
sides 180°. Door hinging may be swapped from right to
left without dismantling locking rods.
One-part solid screw-fastened roof plate with
all-round foamed-in seal. For supporting the passive
ventilation it is possible to raise the roof plate
optionally by means of spacers.
Base frame with base tray and multi-piece solid gland
plate. Sealing kit for gland plates and baying seal
(IP 55) supplied loose.
Pre-configured with two punched sections without
mounting flange on the inner mounting level, in the
enclosure depth, as shipping brace or as a basis for
further population.
All panels have automatic potential equalisation and
are prepared for attachment of earthing straps.
482.6 mm (19") assembly parts and complete earthing
kit supplied loose.
Supply includes earthing kit and central earth
connection.
Side panels are not included with the supply.
One-part screw-fastened variant (IP 55), available
from the accessories range or as complete delivery
(enclosure incl. screw-fastened side panels).
Material: Sheet steel, aluminium
Surface finish: Panels, doors, RAL 7035
Approvals: IP 55 to IEC 60529
Dimensions (WxHxD): 800x2000x1000 mm
Model No.: TS IT 5509.790
Manufacturer: Rittal GmbH & Co. KG