Network/server enclosure TS IT with glazed door, with 482.6 mm (19") mounting frame

Article number: DK 5516.141

TS IT, sealed, for direct climate control tailored to the specific enclosure. 482.6 mm (19") interior installation with 482.6 mm (19") mounting frame for a load capacity of up to 1,500 kg, available in a range of size variants.

Side panels, divided

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Base/plinth trim panels, vented for base/plinth system VX

Base/plinth trim panels with brush strip for base/plinth system VX

Base/plinth trim panels with brush strip for base/plinth system VX

Base mount for TS IT, TX CableNet

Gland plate for TS IT, TX CableNet

Cable clamp rail for TS, TS IT

PDU UK basic

PDU basic

PDU switched

PDU managed

PDU metered plus

PDU UK, metered version

PDU metered

Article number:
DK 5516.141
Product description
TS IT, glazed door, solid rear door, 482.6 mm (19") mounting frame
Material
Sheet steel
Aluminium
Glazed door: Single-pane safety glass, 3 mm
Surface finish
Enclosure frame: Dipcoat-primed
Interior installation: Dipcoat-primed
Doors and roof: Dipcoat-primed, powder-coated
Colour
Enclosure frame and panels: RAL 7035
Interior installation: RAL 9005
Supply includes
TS 8 enclosure frame with doors and roof plate
Glazed aluminium door at the front, 180° hinges
Lock front and rear: Comfort handle for profile half-cylinders and security lock 3524 E
Two 482.6 mm (19") mounting frames, front and rear, depth-variable
Spacers, height 50 mm, to raise a cover plate above the fan cut-out in the roof plate, for passive cooling (supplied loose). Not required for variants without a cut-out.
Connection accessories for potential equalisation with earthing point (supplied loose)
12 x 482.6 mm (19") fastener, 1 U, conductive (supplied loose)
50 multi-tooth screws, conductive (supplied loose)
IPPC pallet
Roof plate, multi-piece, removable, with side cable entry in the depth and covered cut-out for fan mounting plate
Sheet steel rear door, solid, vertically divided, 180° hinges
Dimensions
Width: 800 mm
Height: 2,200 mm
Depth: 1,200 mm
Units
47 U
Free mounting space to the 482.6 mm (19") level, front/rear
147 mm / 305 mm
Distance between levels as delivered
745 mm
Design doors
Solid
482.6 mm (19") level(s) version
Mounting frame, 482.6 mm (19")
Load capacity
15,000 N
Note
Depending on how and where it is sited, the door opening angle may vary for selected applications
Basic material
Aluminium
Packs of
1 pc(s).
EAN
4028177706330
ETIM 7.0
EC002499
ECLASS 8.0
27180207
Product description
TS IT, 19" mounting frame, glazed door, WHD: 800 x 2200 x 1200 mm, 47 U
Approvals
UL + C-UL (listed)
Certificates
Surface finish
Declarations
Declaration of conformity
Documentation
Instructions
Data sheets
Technical details
Visio Shapes
TS IT 5516.141
TS IT network server rack for rack climate control
IT rack for climate control. Installation height 47 U, glazed front
door, divided sheet steel door at the rear, solid, multi-piece roof
plate for side cable entry on both sides, open base frame, without side
panels.
Pre-configured with two 482.6 mm (19") mounting frames, front and rear.
482.6 mm (19") assembly parts and complete earthing kit supplied loose.
Side panels, one-piece screw-fastened, or two-piece with quick-release
fastener, security lock and optional internal latch, for easy one-man
assembly, base mount, gland plates available from the accessories range
Pre-configured IT rack consisting of torsionally stiff, welded
symmetrical frame of rolled 16-fold vertical sections connected with tw
horizontal frames of rolled 9-fold sections with integral channel for
accommodating the adjacent panel seal and protecting it against possibl
effect of aggressive media.
All frame sections, with integral system punchings on a 25 mm DIN pitch
pattern, allow convenient interior installation by simple fitting and
securing of equipment. All sections have chamfered edges. The vertical
frame sections have two depth/width - recessed mounting levels each,
which can individually be used for flexible attachment of the
installation components.
Enclosures are bayable on all sides: on the left, right, front and rear
at the top or round corners.
Glazed front door made from 3 mm single-pane safety glass (ESG), in a
frame of aluminium sections, with foamed-in seal,
four-point locking rod, comfort handle for semi-cylinder (30/10) mm,
with security lock 3524. Four hinges, with captive hinge pins, door
opening angle with stand-alone siting 180°, door hinge may be swapped t
opposite side without dismantling locking rods.
Sheet steel rear door, vertically divided, for space-saving installatio
of the enclosures and easy access to the components. Doors with
foamed-in seal. Main door with four-point locking rod, comfort handle
for semi-cylinder (30/10) mm, with security lock 3524 E. Adjacent door
with additional internal swing lever handle and two-point locking rod.
Main and adjacent door with four hinges, hinges with captive hinge pins
door opening angle with stand-alone siting on both sides 180°.
Multi-piece roof plate for side cable entry via brush strips across the
entire enclosure depth. Roof plate for retrofitting, removable despite
already made cable routing. Cut-out for accommodating a fan module
already integrated and closed by a cover. For supporting passive
ventilation it is possible to raise the cover by means of spacers.
Side panels are not included with the supply. One-piece, screw-fastened
side panels are available from the accessories range.
Open base frame, gland plates, function units may be retrofitted from
the range of accessories. All screw-fastened panels have automatic
potential equalisation and are prepared for attachment of earthing
straps.
Pre-configured with two 482.6 mm (19") mounting frames, front and rear.
The static total load capacity of both mounting levels is 15,000 N.
Mounting frame consisting of universal mounting angles for server,
network and electronic applications welded to a torsionally stiff
all-round frame using horizontal connection sections. Depth-variable,
screw-fastened via the slot attachment with the horizontal frame of the
enclosure rack.
Mounting frames, front and rear, including additional pitch pattern of
holes (U centre attachment) according to standard EIA 310 E. All height
units are labelled and numbered in the opposite direction on the front
and rear mounting level. U labelling of mounting levels can be read fro
the outside for easy assembly.
Mounting angles of front mounting frame, prepared for toolless
accommodation of cable routing aids and organisation of structured
cabling in maximum packaging density or for equipment with a sensor
strip for automatic identification of the installed components by means
of Radio Frequency Identification (RFID).
Mounting angles of rear mounting frame, prepared for accommodation of a
Power Distribution Unit (PDU) in 1 U form factor on both sides for
enclosure electrical power distribution, without waste of installation
volume thanks to space-saving side mounting between mounting level and
side panel in the Zero-U space.
Material: Sheet steel, aluminium
Surface finish: Panels, doors, interior installation, RAL 7035/9005
Approvals: UL, cUL
Dimensions (WxHxD): 800x2200x1200 mm
Model No.: TS IT 5516.141
Manufacturer: Rittal GmbH & Co. KG