Product expires on: Dec 31, 2023
Door kit for TS IT
Article number: DK 7030.250
Gas pressure damper system, allowing the door to be opened in any emergency situation. The door kit is connected and activated using the corresponding door control module.
- Article number:
- DK 7030.250
- Design
- for 2-piece sheet steel door
- Product description
- For automatic opening of a rack's doors in emergency situations. Connected and activated via the Door Control Module.
- Function principle
- The doors are kept closed by a magnetic system. If the power supply to the magnets is interrupted, the gas pressure damper system pushes the door open.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- with gas pressure damper system
Cable harness
Magnetic lock
Assembly parts - Packs of
- 1 pc(s).
- Weight/pack
- 4.94 kg
- Customs tariff number
- 83015000
- EAN
- 4028177695863
- ETIM 7.0
- EC001770
- ECLASS 8.0
- 27390190
- Product description
- DK Door kit, For 2-piece door, 24 V DC
- Documentation
- Instructions
- White Paper
7030.250
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with two-piece, vertically divided solid sheet steel door. The kit
contains a gas pressure damper which constantly pushes both halves of
the door open. The electric solenoids keep the door shut until the power
supply is interrupted. The kit consists of two gas pressure dampers,
cable harness, 4 electro-magnetic locks and assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Rated voltage: 24 V DC
Rated current: 520 mA
Door kit for TS IT
Packs of 1 kit
To automatically open the doors in TS IT racks. Suitable for the TS IT
rack with two-piece, vertically divided solid sheet steel door. The kit
contains a gas pressure damper which constantly pushes both halves of
the door open. The electric solenoids keep the door shut until the power
supply is interrupted. The kit consists of two gas pressure dampers,
cable harness, 4 electro-magnetic locks and assembly parts.
Technical specifications:
Temperature application range:
-5 °C to 45 °C
Humidity range:
5% to 95% relative humidity, non-condensing
IP protection category: IP40 to IEC 60 529
Rated voltage: 24 V DC
Rated current: 520 mA