Contact hazard protection cover plate for enclosures with NH slimline fuse-switch disconnectors

Article number: SV 9674.980

To cover outgoing sections with NH slimline fuse-switch disconnectors so that they are safe from finger contact.

Article number:
SV 9674.980
Product description
To cover outgoing sections with NH slimline fuse-switch disconnectors and Maxi-PLS/Flat-PLS busbar system in the rear enclosure section so that they are safe from finger contact (IP 2X).
Material
Sheet steel, 1.5 mm
Surface finish
Zinc-plated
Supply includes
Cover set, two-piece (top)
Cover set, two-piece (bottom)
Assembly parts
Usable width for Maxi-PLS
700 mm
Usable width for Flat-PLS
500 mm
Note
The specified installation width when using Maxi-PLS only applies in conjunction with top-mountable busbar supports 9649.160/9659.160.
To fit
Enclosure type: TS
Width: = 800 mm
Packs of
1 pc(s).
Weight/pack
6.2 kg
Customs tariff number
73269098
EAN
4028177701588
ETIM 7.0
EC001638
ECLASS 8.0
27142116
Product description
SV Contact hazard protection cover, for fuse-switch disconnector section, for TS (W: 800 mm)