- Article number:
- SV 9677.810
- Product description
- Compact design without altering the installation depth via mechanical integration into the top-mounting components (185 mm centre-to-centre spacing); this allows space-saving assembly.
- Material
- Polyamide
- For size
- 00
- To fit Model No.
- 9677.000
- 9677.010
- 9677.015
- 9677.025
- 9677.060
- 9677.065
- 9677.070
- 9677.075
- 9677.080
- 9677.085
- Rated power input
- 2.5 VA
- Type of electrical connection
- Box terminal
- Insuslation material (class)
- E
- Primary current
- 150 A
- Secondary current
- 5 A
- Accuracy Class
- 1
- Test specification
- IEC 60 044-1
- EN 60715
- DIN VDE 0414
- DIN 42 600-2
- Connection for round conductor cross-sections
- 2.5 ‐ 4 mm²
- Rated frequency
- 50 ‐ 60 Hz
- To fit
- 9,677: NH slimline fuse-switch disconnectors
9,677.01: NH slimline fuse-switch disconnectors
9,677.015: NH slimline fuse-switch disconnectors
9,677.025: NH slimline fuse-switch disconnectors
9,677.06: NH slimline switch-disconnectors
9,677.065: NH slimline switch-disconnectors
9,677.07: NH slimline switch-disconnectors
9,677.075: NH slimline switch-disconnectors
9,677.08: NH slimline switch-disconnectors
9,677.085: NH slimline switch-disconnectors
- Packs of
- 1 pc(s).
- Weight/pack
- 0.206 kg
- Customs tariff number
- 85043129
- EAN
- 4028177705234
- ETIM 7.0
- EC001660
- ECLASS 8.0
- 27141146
- Product description
-
SV Current converter, for, NH slimline fuse-switch disconnector/, NH slimeline switch-disconnector, size 00 (SV 9677XXX)