Mounting plate for KL

Article number: KL 1569.700

Mounting plates for component installation outside of the enclosure.

Article number:
KL 1569.700
Product description
For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
Material
Sheet steel, 2.0 mm
Surface finish
Zinc-plated
To fit
Enclosure type: KL
Width: = 500 mm
Height: = 300 mm
Packs of
1 pc(s).
Weight/pack
2.5 kg
Customs tariff number
73269098
EAN
4028177010284
ETIM 8
EC000213
ETIM 7.0
EC000213
ECLASS 8.0
27409216
Product description
KL Mounting plate, for KL and KL-HD, WD: 500x300 mm