- Article number:
- SZ 2311.250
- Product description
- The universal assembly component for all situations where a distance from the mounting level is required.
- Technical specifications
- With self-tapping thread for 4.5 mm dia. holes
- Material
- Hexagonal steel (SW8)
- Surface finish
- Zinc-plated
- Length
- 50 mm
- Assembly instruction
- Top-hat rails/cross rails, contact hazard protection covers, master switch trim panels, cable clamp rails etc. may be attached to the rear with metal screws 5.5 x 13
- Packs of
- 12 pc(s).
- Weight/pack
- 0.24 kg
- Customs tariff number
- 73181900
- EAN
- 4028177526822
- ETIM 7.0
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ Spacer, L: 50 mm