Swing frame, large, without trim panel for TS, VX SE, 600 mm and 1200 mm wide enclosures

Article number: SR 2340.700

For 600 mm and 1200 mm wide enclosures, 22 - 45 U, without trim panel, for mounting 482.6 mm (19˝) equipment.

Article number:
SR 2340.700
Product description
For mounting 482.6 mm (19˝) equipment.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Cam with double-bit lock insert
Parts for attaching to the installation kit
Assembly instruction
Depending on the mounting situation, TS punched sections with mounting flanges 23 x 73 mm or 17 x 73 mm are required
Note
For further installation options, see "Technical details"
To fit
Enclosure type: TS
Width: = 600 mm
= 1,200 mm
Height: ≥ 2,000 mm
Units
40 U
To fit enclosure type
TS
Packs of
1 pc(s).
Weight/pack
13.5 kg
Customs tariff number
94039910
EAN
4028177021679
ETIM 8
EC002620
ETIM 7.0
EC002620
ECLASS 8.0
27189261
Product description
SR Swing frame, large without trim panel, for TS, VX SE, for W: 600/1200 mm, 40 U