This item will be discontinued on: Jan 30, 2020
The indicated successor item is suitable for the enclosure system AX with 3-point locking system:
2435100
Ergoform-S lock system
Article number: SZ 2435.000
For conversion to alternative lock systems such as semi-cylinders, lock inserts etc.
- Article number:
- SZ 2435.000
- Design
- Standard
- Product description
- The unlocked handle folds out forwards, and the lock is opened by swivelling.
- Material
- Die-cast zinc
- Surface finish
- Powder-coated
- Colour
- RAL 7035
- Lock
- Lock version: Prepared for lock inserts, version A, the installation of profile semi-cylinders with an overall length of 40 or 45 mm (to DIN 18 252) or lock and push-button inserts with a length of 40 mm
- To fit enclosure type
- AE with 3-point lock
- Based AE with 3-point lock
- Wall-mounted enclosure AE with 3-point lock
- TP pedestals
- One-piece console TP - Console door
- TP universal console
- AE with stainless steel 3-point lock
- Based on AE with stainless steel 3-point lock
- One-piece console - stainless steel door
- TE
- Packs of
- 1 pc(s).
- Weight/pack
- 0.5 kg
- Customs tariff number
- 83024110
- EAN
- 4028177023024
- ETIM 7.0
- EC000327
- ECLASS 8.0
- 27409217
- Product description
- SZ Ergoform-S lock system, Standard, RAL 7035
- Documentation
- Instructions