This item will be discontinued on: Jun 30, 2024
This item is being replaced by:
2474010
- Article number:
- SZ 2474.000
- Product description
- Reliable protection for outdoor siting – with water run-off to the rear. Easily retro-fitted.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 240
- Supply includes
- Assembly parts
- Note
- For outdoor siting, we generally recommend a rain canopy above the enclosure or the gap between the door and the enclosure, in order to protect against water and UV radiation.
- Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions
- Depending on the ambient conditions, additional measures may be required
- To fit
- Enclosure type: AE stainless steel
Width: = 760 mm
Depth: = 300 mm - Packs of
- 1 pc(s).
- Weight/pack
- 3.98 kg
- Customs tariff number
- 94039910
- EAN
- 4028177024540
- ETIM 7.0
- EC000744
- ECLASS 8.0
- 27182405
- Product description
- SZ Rain canopy, for AE, for WD: 760x300 mm, Stainless steel 1.4301