Viewing window for AE

Article number: FT 2733.000

For mounting on AE instead of door or sufficiently large surfaces.

Article number:
FT 2733.000
Product description
For mounting on AE instead of doors and surfaces.
Material
Frame: Aluminium, natural anodised.
Glass panel: Acrylic
Supply includes
Plastic handle with lock insert no. 3524 E
Protection category to IEC 60 529
IP 54
To fit
Enclosure type: AE
AE stainless steel
Width: = 500 mm
Height: = 500 mm
Dimensions
Width: 497 mm
Height: 497 mm
Depth: 34 mm
Visible area
Viewing window width: 437 mm
Viewing window height: 437 mm
Build depth for components (max.)
30 mm
Packs of
1 pc(s).
Weight/pack
2.7 kg
Customs tariff number
76101000
EAN
4028177031791
ETIM 8
EC002527
ETIM 7.0
EC000747
ECLASS 8.0
27182204
Product description
FT Viewing window, WHD: 497x497x34 mm, for WH: 500x500, aluminum
Documentation
Instructions