Operating panel for AE

Article number: FT 2745.000

For external mounting on an AE instead of a door and on surfaces. Frame construction with corner connectors on the inside, 3 mm aluminium plate secured from the inside and sealed against the frame.

Article number:
FT 2745.000
Product description
For external mounting on an AE instead of a door and on surfaces. Frame construction with corner connectors on the inside, 3 mm aluminium plate secured from the inside and sealed against the frame.
Material
Aluminium, natural anodised
Supply includes
Aluminium frame
Display panel
Hinges
Brackets
Protection category to IEC 60 529
IP 54
Note
When installing instead of a door, the cam lock is required
To fit
Enclosure type: AE
AE stainless steel
Width: = 500 mm
Height: = 500 mm
Dimensions
Width: 497 mm
Height: 497 mm
Depth: 34 mm
Dimensions of aluminium plate
Width: 443 mm
Height: 443 mm
Area available for population
Width: 427 mm
Height: 427 mm
Packs of
1 pc(s).
Weight/pack
3.6 kg
Customs tariff number
76169990
EAN
4028177031937
ETIM 7.0
EC000747
ECLASS 8.0
27182204
Product description
FT Operating panel, WHD: 497x497x34 mm, for WH: 500x500 mm
Documentation
Instructions