Levelling component for base/plinth, complete and base/plinth, static

Article number: SZ 2892.000

For retrospective installation through the corner piece and levelling of floor unevenness atthe installation site up to a maximum of 15 mm.

Article number:
SZ 2892.000
Benefits
A door offset caused by uneven flooring can be corrected
Installed on the assembled enclosure, i.e. no need to plan levelling in advance
Applications
Compensation of max. 15 mm floor unevenness at the installation site
Supply includes
Assembly parts
For base/plinth trim height
= 200 mm
Max. load capacity (static) per component
250 kg
Adjustment tool
Hex spanner SW 19
Installation options
Installed through the corner piece of the base/plinth component
Note
Check the load capacity of the floor.
Packs of
4 pc(s).
Weight/pack
1.664 kg
Customs tariff number
73181900
EAN
4028177623798
ETIM 7.0
EC000721
ECLASS 8.0
27182003
Product description
SZ Levelling component, for H: 200 mm
Documentation
Info sheet