- Article number:
- SK 3328.500
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts
Integral electric condensate evaporation - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2.1 kW
Cooling output L35 L35/60 Hz: 2.44 kW
Cooling output L35 L50/50 Hz: 1.6 kW
Cooling output L35 L50/60 Hz: 1.85 kW - Rated operating voltage
- 230 V, 1~, 50 Hz/60 Hz
- Rated current max.
- At 50 Hz: 5.8 A
At 60 Hz: 6.8 A - Start-up current max.
- At 50 Hz: 20 A
At 60 Hz: 22 A - Air throughput (unimpeded air flow)
- External circuit: 980 m³/h
Internal circuit: 980 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.3
Refrigeration factor L35 L35 (EER) 60 Hz: 2.47 - Design
- wall-mounted
- Dimensions
- Width: 400 mm
Height: 1,580 mm
Depth: 295 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Protection category NEMA
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.95 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.36 t - Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.86 kW
Power consumption L35 L35/60 Hz: 1.04 kW
Power consumption L35 L50/50 Hz: 1.02 kW
Power consumption L35 L50/60 Hz: 1.23 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Miniature circuit-breaker/fuse: 16 A
- Packs of
- 1 pc(s).
- Weight/pack
- 66 kg
- Customs tariff number
- 84158200
- EAN
- 4028177323056
- ETIM 8
- EC000855
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, wall-mounted, 2.2 kW, 230 V, 1~, 50/60 Hz, Sheet steel, WHD: 400 x 1580 x 295 mm
Wall-mounted cooling unit TopTherm Blue e
Energy-efficient Blue e wall-mounted cooling units
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Total cooling output L35 L35 50/60 Hz: 2,1 / 2,44 kW
Total cooling output L35 L50 50/60 Hz: 1,60 / 1,85 kW
Power consumption L35 L35 50/60 Hz: 0,86 / 1,04 kW
Power consumption L35 L50 50/60 Hz: 1,02 / 1,23 kW
Rated power input 50/60 Hz: 5,8 / 6,8 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Temperature control: e-Comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 400x1580x295 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,3
Refrigerant / Quantity: R134a / 950 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 66 kg
Energy-efficient Blue e wall-mounted cooling units
with e-comfort controller integrated as standard,
electrical condensate evaporation
and hydrophobic RiNano coating on the condenser.
Total cooling output L35 L35 50/60 Hz: 2,1 / 2,44 kW
Total cooling output L35 L50 50/60 Hz: 1,60 / 1,85 kW
Power consumption L35 L35 50/60 Hz: 0,86 / 1,04 kW
Power consumption L35 L50 50/60 Hz: 1,02 / 1,23 kW
Rated power input 50/60 Hz: 5,8 / 6,8 A
Rated operating voltage: 230 V, 1~, 50/60 Hz
Temperature control: e-Comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 400x1580x295 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,3
Refrigerant / Quantity: R134a / 950 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 66 kg