- Article number:
- SK 3385.510
- Product description
- Energy-efficient Blue e roof-mounted cooling units with integral e-Comfort controller and electric condensate evaporation as standard.
- Benefits
- May be linked to the IoT interface via Blue e IoT adaptor for cooling units from 500 W cooling output with e-Comfort controller
- Material
- Sheet steel
- Colour
- RAL 7035
- Supply includes
- Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Fully wired ready for connection (plug-in terminal strip)
Drilling template
Assembly parts - Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 2 kW
Cooling output L35 L35/60 Hz: 2.14 kW
Cooling output L35 L50/50 Hz: 1.41 kW
Cooling output L35 L50/60 Hz: 1.51 kW - Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- Note
- The roof-mounted cooling unit 3273.500 is also suitable for office applications, thanks to its low noise level.
- Rated current max.
- At 50 Hz: 13.3 A
At 60 Hz: 13.5 A - Start-up current max.
- At 50 Hz: 42.2 A
At 60 Hz: 31.1 A - Air throughput (unimpeded air flow)
- External circuit: 1,760 m³/h
Internal circuit: 470 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.09
Refrigeration factor L35 L35 (EER) 60 Hz: 1.88 - Design
- roof-mounted
- Dimensions
- Width: 597 mm
Height: 417 mm
Depth: 475 mm - Protection category to IEC 60 529
- External circuit IP 34
- Internal circuit IP 54
- Refrigerant/cooling medium
- Refrigerant: R134a
Quantity: 0.9 kg
Global Warming Potential (GWP): 1,430
CO₂ equivalent (CO₂e): 1.29 t - Type of electrical connection
- Plug-in terminal strip
- Duty cycle
- 100 %
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 10 °C...55 °C
- Storage temperature range
- -40 °C...70 °C
- Setting range
- 20 °C...55 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.95 kW
Power consumption L35 L35/60 Hz: 1.17 kW
Power consumption L35 L50/50 Hz: 1.07 kW
Power consumption L35 L50/60 Hz: 1.24 kW - Permissible operating pressure (p. max.)
- 28 bar
- Pre-fuse
- Transformer circuit-breaker: 14...20 A
- Packs of
- 1 pc(s).
- Weight/pack
- 48 kg
- Customs tariff number
- 84158200
- EAN
- 4028177323261
- ETIM 7.0
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK cooling unit Blue e, roof-mounted, 2 kW, 115 V, 1~, 50/60 Hz, Sheet steel, WHD: 597 x 417 x 475 mm
3385510
Roof-mounted cooling unit TopTherm Blue e
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller, hydrophobic RiNano coating on the condenser and e
condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 2,0 / 2,14 kW
Total cooling output L35 L50 50/60 Hz: 1,41 / 1,51 kW
Power consumption L35 L35 50/60 Hz: 0,95 / 1,17 kW
Power consumption L35 L50 50/60 Hz: 1,07 / 1,24 kW
Rated power input 50/60 Hz: 13,3 / 13,5 A
Rated operating voltage: 115 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 597x417x475 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,09 / 1,88
Refrigerant / Quantity: R134a / 900 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 48 kg
Roof-mounted cooling unit TopTherm Blue e
Energy-efficient Blue e roof-mounted cooling units with integral
e-Comfort controller, hydrophobic RiNano coating on the condenser and e
condensate evaporation as standard.
Total cooling output L35 L35 50/60 Hz: 2,0 / 2,14 kW
Total cooling output L35 L50 50/60 Hz: 1,41 / 1,51 kW
Power consumption L35 L35 50/60 Hz: 0,95 / 1,17 kW
Power consumption L35 L50 50/60 Hz: 1,07 / 1,24 kW
Rated power input 50/60 Hz: 13,3 / 13,5 A
Rated operating voltage: 115 V, 1~, 50/60 Hz
Temperature control: e-comfortcontroller (factory setting +35 °C)
Dimensions [WxHxD]: 597x417x475 mm
Material: Sheet steel
Colour: RAL 7035
Refrigeration factor (EER) 50/60 Hz: 2,09 / 1,88
Refrigerant / Quantity: R134a / 900 g
Operating temperature range: 10 °C to 55 °C
Setting range: 20 °C to 55 °C
Protection category IP to IEC 60 529: Internal circuit IP 54, external
circuit IP 34
Weight: 48 kg