Busbar clamper

Article number: AS 4050.065

The simple solution for clamping copper bars/busbars on Perforex BC machining centres BC and Perforex milling terminals MT.

Article number:
AS 4050.065
Design
Long copper bars, clampable up to 2000 mm
Machinable length with 5 mm thickness
100 ‐ 2,200 mm
Machinable height (max.)
10 ‐ 100 mm
Machinable length with 10 mm thickness
100 ‐ 2,200 mm
To fit Model No.
4050.107
4050.108
4055.920
4055.921
4055.925
4055.926
Packs of
1 pc(s).
Weight/pack
10 kg
Customs tariff number
84669360
EAN
4028177804357
ETIM 7.0
EC003010
ECLASS 8.0
36609190
Product description
AS Power rail support, BC 1007/1008, For easy clamping and machining of busbars., - 1 clamping position, - L (5mm) = 100 - 2200mm, - L (10 mm) = 100 - 2200mm

Perforex return on investment calculator

Calculate your return on investment online for the fully automated Perforex.