Vibratory bowl feeder for crimping machine L8

Article number: AS 4050.468

Feed guide for loose wire end ferrules.

Article number:
AS 4050.468
Product description
Feed guide for loose wire end ferrules.
Benefits
Accurate, careful feeding of wire end ferrules
Applications
For loose wire end ferrules with cross-section 1.5 – 2.5 mm²
To fit Model No.
4050452
Packs of
1 pc(s).
Weight/pack
0.793 kg
Customs tariff number
84799070
EAN
4028177804937
ETIM 7.0
EC002778
ECLASS 8.0
36659290
Product description
Vibration conveyor 1,5 -2,5 mm²