- Article number:
- AS 4050.802
- Design
- HSS
TiN coating - Product description
- Machine twist drill for Perforex machining centres BC and Perforex milling terminals MT.
- Diameter
- 3.3 mm
- Machinable material
- Steel
- Stainless steel
- Aluminium
- Plastic
- Copper
- Packs of
- 10 pc(s).
- Weight/pack
- 0.02 kg
- Customs tariff number
- 82051000
- EAN
- 4028177703971
- ETIM 7.0
- EC000945
- ECLASS 8.0
- 36609207
- Product description
- Drill A002- 3,3mm