- Article number:
- AS 4050.819
- Design
- AIRline SH
Two-knife trimmer, right-hand cutting - Product description
- Aluminium/plastic milling cutter for Perforex machining centres BC and Perforex milling terminals MT.
- Benefits
- High level of wear resistance
- High cutting edge stability
- Material
- LW630
- Diameter
- 6 mm
- Standards
- DIN 6527 A/B
- Machinable material
- Aluminium
- Plastic
- Packs of
- 5 pc(s).
- Weight/pack
- 0.095 kg
- Customs tariff number
- 82077031
- EAN
- 4028177704145
- ETIM 7.0
- EC000945
- ECLASS 8.0
- 36609211
- Product description
- Milling bit, alu. & synthetics, 6mm